Questions? Feedback? powered by Olark live chat software

Submitting. Please wait...

Search Engineering Center

U2J Capacitors

Date Added: Thursday, July 21, 2016

U2J is an extremely stable dielectric material for Class I multilayer ceramic capacitors (MLCCs). Ceramic capacitors using the U2J dielectric retain over 99% of nominal capacitance at full rated voltage.

Understanding Ceramic’s Capacitance Over Temperature Performance

Date Added: Tuesday, March 22, 2016

Understanding the change in capacitance over temperature for ceramic capacitors is important in many applications. With this post, how temperature affects ceramic capacitor dielectrics such as C0G, X7R, and U2J.

Audio Equipment

Date Added: Wednesday, April 6, 2016

High-quality audio equipment needs high-end components. Film and C0G capacitors are standard in audio designs. They offer excellent DC block and no piezoelectric noise (or microphonics.)

Building Stronger KONNEKTions

Date Added: Thursday, April 25, 2019

KONNEKT utilizes an innovative transient liquid phase sintering (TLPS) material to create a leadless multi-chip solution. KONNEKT enables a low-loss, low-inductance package capable of handling extremely high ripple currents in the hundreds of kilohertz (kHz) when combined with KEMET’s ultra-stable U2J dielectric. Learn about why this solution was used for a large technology giant’s unique needs.

Wide Bandgap Ceramic Capacitor Update – APEC 2017

Date Added: Monday, April 3, 2017

Abhijit Gurav presented the latest data we’ve collected on our BME Ceramic DC Link capacitor platform. These C0G ceramic capacitors are designed for high frequency and high-temperature DC Link applications. This update was presented at APEC 2017 in Tampa, FL.

Ceramic

Date Added: Tuesday, March 12, 2019

Table of Contents Surface Mount Commercial Grade Flex Mitigation Automotive High Reliability (COTS) SnPb End Metallization Bulk Capacitance High Temperature (> 125°C) High Voltage (≥ 500 V) Aerospace & Defense RF & Microwave Medical & Health Leaded High Voltage (≥ 500 V) Commercial Grade Automotive Industrial Grade High Reliability Aerospace & Defense Disc Safety   […]

Technology Webinars

Date Added: Tuesday, October 25, 2016

Topic Language Date Time  Ceramic Safety Capacitors, Avoiding the Confusion English 27. May. 2019 3:00 p.m. Berlin Time  KEMET Ceramic Reliability Grades: Which one should I choose? English 3. Jun. 2019 3:00 p.m. Berlin Time  C44U / C44P-R Power Can Film Capacitors English 17. Jun. 2019 4:00 p.m. Berlin Time  High Voltage Ceramics Capacitors, Shocking!!! […]

Film

Date Added: Wednesday, March 13, 2019

Table of Contents Safety/EMI Class X1 Class Y1 Class X2 Class Y2 Class Y2 – Surface Mount X & Y (Halogen Free) Multiple X & Y Combinations Capacitive AC Power Supply Class X1 Class X2 Radial Metallized PET – PPS – Paper Metallized Polyester (PET) Metalllized Polyphenylene Sulfide Metallized Paper Metallized Polyester (Halogen Free) Pulse […]

EMC

Date Added: Wednesday, March 13, 2019

Table of Contents AC Line Filters Common Mode Torodial Rectangular UU Not for New Design Differential Mode Torodial Dual Mode Rectangular EMI Filters AC In-Line Filters EMI Core Round Cable Solid Torodial Snap-On Bead Flat Cable Solid Split Clamp Flex Suppressor Noise Suppression RFID Suppression Sheet Filters Ferrite     AC Line Filters Common Mode […]

Didn't find what you were looking for? You can try your search again on Component Edge or KEMET.com: