Questions? Feedback? powered by Olark live chat software

Submitting. Please wait...

Aluminum Electrolytic

Table of Contents

Screw Terminal
85°C
105°C
125°C

Snap-In
85°C
105°C
125°C
Audio
Not for New Design

Press-Fit
85°C
105°C

Solder Pin / Tab
Audio
85°C

Axial Leads
85°C
105°C & 125°C
105°C

Radial Leads
85°C
105°C
125°C

Surface Mount
85°C
105°C
125°C
Solid Polymer (125°C)

Motor Start

 
 

Screw Terminal

85°C

ALS30/31 Long Life, High Ripple, +85°C

ALS32/33 Series Long Life, High Ripple (Imperial), +85°C

ALS36/37 General Purpose (Imperial), +85°C

ALS60/61 High Ripple, 550V, +85°C

PEH169 Low ESR, Long Life, +85°C

PEH200 Low ESR, Long Life, +85°C

ALS70/71, High CV, +85°C

105°C

ALS40/41 General Purpose, +105°C

ALS42/43 General Purpose (Imperial), +105°C

ALS80/81, High CV, +105°C

PEH169 Low ESR, Long Life, +105°C

125°C

PEH205 High Ripple, +125°C

Snap-In

85°C

ALC10 General Purpose, +85°C

ELH Low Impedance, +85°C

PEH506 High Ripple Current, +85°C

ALA7D Automtove Grade, +85°C

105°C

ALC40 General Purpose, Longer Life +105°C

ELD High Reliability, +105°C

ELG General Purpose, +105°C

PEH532 High Ripple Current, +105°C

PEH534 High Ripple Current, Long Life, +105°C

PEH536 High Ripple Current, Long Life, +105°C

ALA8D Automtove Grade, +105°C

125°C

PEH526 Automotive, High Vibration, +125°C

Audio

ALC10S Slit Foil Audio, +85°C

Not for New Design

ALC12 +85°C, Not for New Design: Use PEH506 or ELH

ALC42 +105°C, Not for New Design: Use PEH532, PEH534, PEH536 or ELG

Press-Fit

85°C

ALF20, +85°C

105°C

ALF40, +105°C

Solder Pin / Tab

Audio

ALN20S T-Network, 85°C

85°C

ALP/T 20/21 Series, +85°C

ALP/T 22/23 Series, +85°C

Axial Leads

85°C

PEG130 Long Life, +105°C

105°C & 125°C

PEG124 Very Long Life, +105°C & +125°C

Radial Crown Axials, Vibration Resistant, High Ripple

PEG225 Vibration Resistant, Extremely High Ripple

150°C

PEG126, Vibration Resistant, High Ripple, +150°C

PEG127 Vibration Resistant, High Ripple, +150°C

PEG220 Vibration Resistant, Very High Ripple, +150°C

PEG226 Vibration Resistant, Extremely High Ripple, +150°C

Radial Leads

85°C

ESK General Purpose, +85°C

105°C

ESC Low ESR, High Frequency, +105°C

ESE High Reliability, +105°C

ESG Long Life, +105°C

ESH High Capactiance, +105°C

ESL Long Life, +105°C

ESS Low Profile (Miniature), +105°C

EST Very Long Life, +105°C

ESU Long Life, +105°C

High Ripple, Long Life, +105°C

ESX High Frequency, +105°C

ESY High Ripple, +105°C

ESZ Long Life, +105°C

ETA High Reliability, +105°C

ETG High Reliability, +105°C

125°C

EAK High Temperature, +125°C

Surface Mount

85°C

EDK General Purpose, +85°C

105°C

EEV Low ESR, +105°C

EXV Low ESR, Long Life, +105°C

EDH Series, +105°C

125°C

EDT High Temperature, Ultra Low Impedance, +125°C

Solid Polymer (125°C)

A700 Polymer Aluminum

Motor Start

MS/MD Series, +60°C/+70°C