KEMET’s new CAS series SMD safety certified MLCCs are offered with case sizes of 1808, 1812, 2211 and 2220. Their small footprints reduce required board real estate, allowing designers to deliver more compact designs with higher capacitance. CAS series capacitors have a 250 VAC rating, support 2.5 kV and 5 kV impulse voltages and are fully compliant with IEC 60384-14 for capacitors that are to be connected to AC mains. They are available with C0G and X7R dielectrics in classes X1/Y2 and X2 with an operating temperature up to 125oC. These devices are available in a capacitance range from 3.0 pF to 22 nF with tolerances from ±0.5 pF to ±20%.