METCOM power inductors are ideal for DC to DC switching power supplies applications as well as EMI filter inductors. Our metal composite core has high saturation characteristics ideal for designs requiring stable inductance across temperature and current. The METCOM MPX Series has consumer and commercial power applications such as High frequency DC-DC converters, including WBG GaN applications, use in PCs and servers, points of loads (POL), field-programmable gate arrays (FPGA), and battery powered regulators. The benefits of this product series includes metal composite powder, shielded construction, SMD configuration, inductance ranging from 0.10 – 47.00 μH, an operating temperature up to +155°C, low acoustic noise, and low magnetic flux leakage.