KEMET offers 96% of all dielectric solutions available. Our capacitor offerings range from standard, commercial grade capacitors to automotive grade to space grade products with mission-critical reliability.

TANTALUM

KEMET tantalum capacitors are manufactured from a slug of sintered tantalum anode powder with an oxide dielectric. The cathode material is manganese dioxide. KEMET tantalum capacitors offer unparalleled volumetric efficiency of capacitance. 

Learn More

CERAMIC

KEMET offers ceramic capacitors are surface mount MLCCs and leaded options. The dielectric offerings our industry-leading class 1 and class 2 dielectric platforms. Ceramic capacitors are used in all applications ranging from commercial to automotive to space.

Learn More

FILM

KEMET film capacitors are ideal for applications where high dv/dt and pulse performance is imperative. The self clearing nature of film capacitors also make them ideal as X/Y capacitors in EMI filters. 

Learn More

ALUMINUM ELECTROLYTIC

KEMET aluminum electrolytic capacitors offer excellent ripple current carrying capability coupled with with extended life for high energy and power applications such as DC links. 

Learn More

POLYMER

KEMET’s polymer electrolytic capacitors are built using aluminum electrolytic, a tantalum anode and a conductive polymer cathode that offers low ESR and ESL. 

Learn More

SUPERCAPACITOR

KEMET’s supercapacitors or electrostatic double-layer capacitors (EDLC) are used to supply extended power for applications such as real-time clocks. They are built using an environmentally safe aqueous solution.

Learn More