Questions? Feedback? powered by Olark live chat software

Submitting. Please wait...

Ceramic

Table of Contents

Surface Mount
Commercial Grade
Flex Mitigation
Automotive
High Reliability (COTS)
SnPb End Metallization
Bulk Capacitance
High Temperature (> 125°C)
High Voltage (≥ 500 V)
Aerospace & Defense
RF & Microwave
Medical & Health
Leaded
High Voltage (≥ 500 V)
Commercial Grade
Automotive
Industrial Grade
High Reliability
Aerospace & Defense
Disc
Safety

 
 

Surface Mount

Commercial Grade

U2J Dielectric, 10 – 50 VDC

C0G Dielectric, 10 – 250 VDC

X7R Dielectric, 6.3 – 250 VDC

X5R Dielectric, 4 – 50 VDC

Z5U Dielectric, 50 VDC & 100 VDC

Y5V Dielectric, 6.3 – 50 VDC

Capacitor Array, C0G Dielectric, 10 – 200 VDC

Capacitor Array, X7R Dielectric, 10 – 200 VDC

Telecom “Tip & Ring,” X7R Dielectric, 250 VDC

KC-LINK for Fast Switching Semiconductor Applications DC Link, 150°C

KONNEKT U2J for High-Efficiency, High-Density Power Applications

Flex Mitigation

Flexible Termination, U2J Dielectric, 10 – 50 VDC

Flexible Termination, C0G Dielectric, 10 – 250 VDC

Flexible Termination, X7R Dielectric, 6.3 – 250 VDC

Flexible Termination, X8R Dielectric, 25 – 100 VDC

High Voltage w/ Flexible Termination, X7R Dielectric, 500 – 3,000 VDC

High Voltage w/ Flexible Termination, C0G Dielectric, 500 – 3,000 VDC

Floating Electrode, X7R Dielectric, 6.3 – 250 VDC

Floating Electrode w/ Flexible Termination, X7R Dielectric, 6.3 – 250 VDC

Open Mode Design (FO-CAP), X7R Dielectric, 16 – 200 VDC

KPS, X7R Dielectric, 10 – 250 VDC

KPS, High Voltage, X7R Dielectric, 500 – 630 VDC

KPS, High Temperature 150°C, X8L Dielectric, 10 VDC – 50 VDC

Automotive

C0G Dielectric, Automotive, 10 – 250 VDC

X7R Dielectric, Automotive, 6.3 – 250 VDC

X8R Dielectric, 150°C, 25 – 100 VDC

X8L Dielectric, 150°C, 10 – 50 VDC

Capacitor Array, C0G Dielectric, 10 – 200 VDC

Capacitor Array, X7R Dielectric, 10 – 200 VDC

Flexible Termination, C0G Dielectric, 10 – 200 VDC

Flexible Termination, X8R Dielectric, 25 – 100 VDC

Flexible Termination, X7R Dielectric, 6.3 – 250 VDC

Open Mode Design, X7R Dielectric, 16 – 200 VDC

KPS Series, X7R Dielectric, 10 – 250 VDC

KPS Series, High Voltage, X7R Dielectric, 500 – 630 VDC

KPS HT, X8L Dielectric, 150°C, 10 VDC – 50 VDC

High Voltage C0G Dielectric, 500 – 3,000 VDC

High Voltage X7R Dielectric, 500 – 3,000 VDC

High Voltage w/ Flexible Termination, C0G Dielectric, 500 – 3,000 VDC

High Voltage w/ Flexible Termination, X7R Dielectric, 500 – 3,000 VDC

ESD, X7R Dielectric, 16 – 2500 VDC

ESD, C0G Dielectric, 25 – 250 VDC

KC-LINK for Fast Switching Semiconductor Applications DC Link, 150°C

High Reliability (COTS)

C0G Dielectric (COTS) 10 – 200 VDC

X7R Dielectric (COTS) 6.3 – 200 VDC

SnPb End Metallization

SnPb Termination, C0G Dielectric, 10 – 250 VDC

SnPb Termination, X7R Dielectric, 6.3 – 250 VDC

C0G Dielectric (COTS) w/ SnPb 10 – 200 VDC

X7R Dielectric (COTS) w/ SnPb 6.3 – 200 VDC

X5R Dielectric “L” Series, SnPb 4 – 50 VDC

High Temperature X8R Dielectric, 25 – 100 VDC

High Temperature X8L Dielectric, 10 – 50 VDC

Telecom “Tip & Ring,” X7R Dielectric, 250 VDC

Open Mode Design, X7R Dielectric, 16 – 200 VDC

Flexible Termination, X7R Dielectric, 6.3 – 250 VDC

Floating Electrode Design, X7R Dielectric, 6.3 – 250 VDC

Floating Electrode w/ Flexible Termination, X7R Dielectric, 6.3 – 250 VDC

KPS “L” Series, SnPb Termination, X7R Dielectric, 10 – 250 VDC

KPS “L” Series, High Voltage, SnPb Termination, X7R Dielectric, 500 – 630 VDC

Bulk Capacitance

KPS Series, X7R Dielectric, 10 – 250 VDC

KPS “L” Series, SnPb Termination, X7R Dielectric, 10 – 250 VDC

KPS MIL Series, 50 – 500 VDC

KPS, High Voltage, X7R Dielectric, 500 – 630 VDC

KPS “L” Series, High Voltage, SnPb Termination, X7R Dielectric, 500 – 630 VDC

KPS HT Series, High Temperature, X8L Dielectric, 10 VDC – 50 VDC

KPS-MCC High Temperature 200°C SMPS Stacks, 50 – 2,000 VDC (Industrial Grade)

High Temperature (> 125°C)

High Temperature 200°C, C0G Dielectric, 10 – 200 VDC

High Temperature 175°C, X7R Dielectric, 16 – 200 VDC

High Temperature 150°C, X8R Dielectric, 25 -100 VDC

High Temperature 150°C, X8L Dielectric, 10 – 50 VDC

Pulse Detonation, High Voltage, 200°C, C0G Dielectric, 500 – 2,000 VDC

KPS HT Series, 150°C, X8L Dielectric, 10 VDC – 50 VDC

Flexible Termination, X8R Dielectric, 25 – 100 VDC

High Voltage, High Temperature 200°C, C0G Dielectric, 500 – 2,000 VDC

High Voltage (≥ 500 V)

High Voltage C0G Dielectric, 500 – 3,000 VDC

High Voltage C0G Dielectric, 500 – 3,000 VDC (Automotive Grade)

High Voltage X7R Dielectric, 500 – 3,000 VDC

High Voltage X7R Dielectric, 500 – 3,000 VDC (Automotive Grade)

High Voltage w/ Flexible Termination, X7R Dielectric, 500 – 3,000 VDC

High Voltage w/ Flexible Termination, X7R Dielectric, 500 – 3,000 VDC (Automotive Grade)

ArcShield™, X7R Dielectric, 500 – 1,000 VDC

KPS HV Large Case SM Series, C0G Dielectric 500 – 10K VDC

KPS HV Large Case SM Series, X7R Dielectric 500 – 10K VDC

Pulse Detonation, High Voltage, 200°C, C0G Dielectric, 500 – 2,000 VDC

KPS Series, High Voltage, X7R Dielectric, 500 – 630 VDC

HV-HT Series, High Voltage, 200°C, C0G Dielectric, 500 – 2,000 VDC

High Voltage w/ Flexible Termination, C0G Dielectric, 500 – 3,000 VDC

High Voltage w/ Flexible Termination , C0G Dielectric, 500 – 3,000 VDC (Automotive Grade)

Aerospace & Defense

MIL-PRF-32535 C0G & BP Dielectrics, 4 – 200 VDC

MIL-PRF-32535, 4 – 50 VDC (X7R Dielectric)

MIL-PRF-55681 BP (C0G/NPO), BR (X7R) & BX Dielectrics, 6.3 – 200 VDC

DSCC Approved 03029 BR (X7R) & BX (X7R) Dielectrics

DSCC Approved 03028 BR (X7R) & BX (X7R) Dielectrics

GR900 BP (NPO) & BX (X7R) Dielectrics, 16 – 200 VDC

MIL-PRF-123 BR (X7R) & BX (X7R) Dielectrics, 6.3 – 200 VDC

RF & Microwave

Ultra HiQ-CBR Squared, C0G Dielectric, 250 VDC

HiQ-CBR, C0G Dielectric, Low ESR, 6.3 – 500 VDC

Medical & Health

M3 Medical Grade

Leaded

High Voltage (≥500 V)

High Voltage, Radial, Conformally Coated, 500 – 3,000 VDC

Ceramic High Temperature & High Voltage, Axial and Radial

Commercial Grade

Ceramic Molded, Axial & Radial

Goldmax, 300 Series, Conformally Coated, C0G Dielectric, 50 – 200 VDC

Goldmax, 300 Series, Conformally Coated, X7R Dielectric, 25 – 250 VDC

Goldmax, 300 Series, Conformally Coated, Z5U Dielectric, 25 – 250 VDC

Goldmax, 300 Series, Conformally Coated, Ultra-Stable X8R Dielectric, 25 – 200 VDC

Goldmax, 300 Series, Conformally Coated, X8L Dielectric, 25 – 50 VDC

High Voltage Goldmax, 300 Series, Conformally Coated, C0G Dielectric, 500 – 3,000 VDC

High Voltage Goldmax, 300 Series, Conformally Coated, X7R Dielectric, 500 – 3,000 VDC

High Voltage Goldmax, 600 Series, Conformally Coated, C0G Dielectric, 500 – 3,000 VDC

High Voltage Goldmax, 600 Series, Conformally Coated, X7R Dielectric, 500 – 3,000 VDC

Aximax, 400 Series, Conformally Coated, C0G Dielectric, 50 – 200 VDC

Aximax, 400 Series, Conformally Coated, X7R Dielectric, 25 – 250 VDC

Aximax, 400 Series, Conformally Coated, Z5U Dielectric, 25 – 250 VDC

Aximax, 400 Series, Conformally Coated, X8R Dielectric, 50 – 250 VDC

Aximax, 400 Series, Conformally Coated, X8L Dielectric, 25 – 250 VDC

SCA Series, Axial, C3 Technology, C0G Dielectric, 50 – 200 VDC

SRA Series, Axial, C3 Technology, X7R Dielectric, 50 – 200 VDC

SCR Series, Radial, C3 Technology, C0G Dielectric, 50 – 200 VDC

SRR Series, Radial, C3 Technology, X7R Dielectric, 50 – 200 VDC

Radial, Molded, C0G Dielectric, 50 – 200 VDC

Radial, Molded, X7R Dielectric, 50 – 200 VDC

Axial, Molded, C0G Dielectric, 100 – 200 VDC

Axial, Molded, X7R Dielectric, 50 – 100 VDC

Automotive

Goldmax, 300 Series, Radial, Conformally Coated, C0G Dielectric, 25 – 250 VDC

Goldmax, 300 Series, Radial, Conformally Coated, X7R Dielectric, 25 – 250 VDC

Goldmax, 300 Series, Radial, Conformally Coated, Ultra-Stable X8R Dielectric, 25 – 200 VDC

Goldmax, 300 Series, Radial, Conformally Coated, X8L Dielectric, 25 – 50 VDC

Aximax, 400 Series, Conformally Coated, C0G Dielectric, 25 – 250 VDC

Aximax, 400 Series, Conformally Coated, X7R Dielectric, 25 – 250 VDC

Aximax, 400 Series, Conformally Coated, X8R Dielectric, 50 – 250 VDC

Aximax, 400 Series, Conformally Coated, X8L Dielectric, 25 – 250 VDC

Industrial Grade

200°C, Radial, Molded, C0G Dielectric, 50 – 200 VDC

200°C, Radial, Molded, X7R Dielectric, 50 – 200 VDC

KPS-MCC High Temperature 200°C SMPS Stacks, 50 – 2,000 VDC

High Reliability

High Reliability Molded Radial Ceramic

Aerospace & Defense

MIL-C-11015

MIL-PRF-20

MIL-PRF-M39014

Defense and Aerospace Radial Molded Ceramic

Military Ceramic High Voltage, High Temperature

Disc

Safety

ERK610, Radial Disc, AC Type, X1, 440 VAC / Y2, 300 VAC

ERO610, Radial Disc, AC Type, X1 440 VAC / Y2 250 VAC

ERP610, Radial Disc, AC Type, X1, 760 VAC / Y1, 500 VAC

900, X1 400 VAC/Y2 250 VAC, Radial Disc, Encapsulated, AC Type

900, X1 440 VAC/Y2 300 VA, Radial Disc, Encapsulated, AC Type

900, X1 760 VAC/Y1 500 VAC, Radial Disc, Encapsulated, AS Type

900, X1 400 VAC/Y1 250 VAC, Radial Disc, Encapsulated, AH Type

900 X1 400 VAC/Y1 400 VAC, Radial Disc, Encapsulated, AH Type