Questions? Feedback? powered by Olark live chat software

Submitting. Please wait...

Film

Table of Contents

Safety/EMI
Class X1
Class Y1
Class X2
Class Y2
Class Y2 – Surface Mount
X & Y (Halogen Free)
Multiple X & Y Combinations

Capacitive AC Power Supply
Class X1
Class X2
Radial

Metallized PET – PPS – Paper
Metallized Polyester (PET)
Metalllized Polyphenylene Sulfide
Metallized Paper
Metallized Polyester (Halogen Free)

Pulse & AC – Polypropylene
Single Metallized Polypropylene
Double Metallized Polypropylene
Polypropylene Film/Foil

Surface Mount
Polyester (PET)
Polyethylene Naphthalate (PEN)
Metallized PPS
Class Y2 – Surface Mount

Specialty Components
Metallized Polypropylene – Radial (RC Unit)
Suppression
Film/Ceramic Combination
Metallized Impregnated Paper – Radial (RC Unit)
Metallized Polyester – Dual In-Line Surface Mount

Power & AC Film
Radial Box, 2 or 4 Leads
Axial
Box, IGBT Direct Mount
Plastic Case Top Terminals
Aluminum Can Top Terminals
Axial Threaded Holes for GTO

AC Motor Run
Screw/FASTON Terminal

 
 

Safety / EMI

Class X1

R49 Metallized Polypropylene Film, 330 VAC

R49 Metallized Polypropylene Film 310 VAC, 110°C

R47 Metallized Polypropylene Film, 440 VAC (Automotive)

PHE844 Metallized Polypropylene Film, 440 VAC/ 480 VAC

PHE845 Metallized Polypropylene Film, 760 VAC, 105°C

PME271E Metallized Impregnated Paper, 300 VAC

P278 Metallized Impregnated Paper, 480 VAC

Class Y1

PME295 Metallized Impregnated Paper, 440 VAC/480 VAC

P295 Metallized Impregnated Paper, 500 VAC

Class X2

R46 Metallized Polypropylene Film, 310 VAC

R46 (Miniature) Metallized Polypropylene Film, 275 VAC

R46 125°C Metallized Polypropylene Film, 275 VAC

R47 Metallized Polypropylene Film, 440 VAC (Automotive)

R47 Metallized Polypropylene Film, 520 VAC (Automotive)

F862 Metallized Polypropylene Film, Harsh Environmental Conditions, 310 VAC (Automotive Grade)

F863 Metallized Polypropylene Film for Harsh Environmental Conditions (Indoor Applications), 310 VAC (Automotive Grade)

PME271M Metallized Impregnated Paper, 275 VAC

PME264 Metallized Impregnated Paper, 660 VAC

Class Y2

R41 Metallized Polypropylene Film, 300 VAC (Automotive Grade)

PME271Y Metallized Impregnated Paper, 250 VAC

PME271Y A – E Metallized Impregnated Paper, 300 VAC

Class Y2 – Surface Mount

SMP253 Metallized Impregnated Paper, 250 VAC

X & Y (Halogen Free)

F861 Metallized Polypropylene Film, Class X2, 310 VAC

F862 Metallized Polypropylene Film, Harsh Environmental Conditions, Class X2, 310 VAC

F871 Metallized Polypropylene Film, Class X1, 330 VAC

F872 Metallized Polypropylene Film, Class X1, 480 VAC

F873 Metallized Polypropylene Film, Class X1, 760 VAC

F881 Metallized Polypropylene Film, Class Y2, 300 VAC

Multiple X & Y Combinations

PZB300 Metallized Impregnated Paper, 275 VAC Delta Configuration X2 + 2x Y2

PHZ9004 Metallized Polypropylene Film, 300 VAC 3x X2 with Separate Terminals for Three-Phase Filtering

Capacitive AC Power Supply

Class X1

R47 Metallized Polypropylene Film, 440 VAC (Automotive)

PME271E Metallized Impregnated Paper, 300 VAC

Class X2

F863 Metallized Polypropylene Film for Harsh Environmental Conditions (Indoor Applications), 310 VAC (Automotive Grade)

F862 Metallized Polypropylene Film for Harsh Environmental Conditions, 310 VAC

R47 Metallized Polypropylene Film, 440 VAC (Automotive)

PME271M Metallized Impregnated Paper, 275 VAC

Radial

R75 2 L Metallized Polypropylene Film, 230 VAC – 250 VAC

Metallized PET – PPS – Paper

Metallized Polyester (PET)

R82 Metallized Polyester Film, 5 mm Lead Space, 50 – 400 VDC (Automotive Grade)

RSB 5 mm Lead Spacing, 50 – 630 VDC, Metallized Polyester Film (Automotive Grade)

R66 Metallized Polyester Film 7.5 mm Lead Space, 50 – 630 VDC (Automotive Grade)

R60 Metallized Polyester Film 10 -37.5 mm Lead Space, 50 – 1,000 VDC (Automotive Grade up to 22.5 mm Pitch)

A50 Axial General Purpose, Pulse, DC Transient (Automotive Grade)

Metallized Polyphenylene Sulfide (PPS)

SMR Metallized Polyphenylene Sulfide Film, +150°C, 5.0 – 27.5 mm Lead Spacing, 50 – 400 VDC

Metallized Paper

PME261 Metallized Impregnated Paper, 10.2 – 25.4 mm Lead Spacing, 400 – 1,000 VDC

Metallized Polyester (Halogen Free)

F611 & F612 Metallized Polyester Film, 5 – 37.5 mm Lead Spacing, 50 – 1,000 VDC

F622 Metallized Polyester Film, 5 mm Lead Spacing, 50 – 630 VDC

Pulse & AC – Polypropylene

Single Metallized Polypropylene

R71 Single Metallized Polypropylene Film, Optimized for SMPS PFC Applications

R74 Single Metallized Polypropylene Film, AC Applications (Automotive Grade up to 22.5 mm Pitch)

R75 Metallized Polypropylene Film, DC and Pulse Applications (Automotive Grade up to 22.5 mm Pitch)

A70 Single Metallized Polypropylene Film, Axial

F461, F462, F463, F464 Single Metallized Polypropylene Film

Double Metallized Polypropylene

R76 Double Metallized Polypropylene Film (Automotive Grade up to 22.5 mm Pitch)

PHE450 Double Metallized Polypropylene Film

Polypropylene Film/Foil

A72 Polypropylene Film/Foil, Axial

R73 Polypropylene Film/Foil, Radial (Automotive Grade up to 22.5 mm Pitch)

PFR Polypropylene Film/Foil, Radial

Surface Mount

Polyester (PET)

F161 Encapsulated Stacked, Size 2220 – 6560, 50 – 400 VDC

Polyethylene Naphthalate (PEN)

LDE Unencapsulated Stacked Chip, Size 1206 – 6054, 50 – 1,000 VDC (Automotive Grade)

GMC Encapsulated, Size 2220 – 6560, 50 – 630 VDC

GPC Encapsulated Double Metallized Film, Size 2824 – 6560, 63 – 1,000 VDC

Metallized PPS

LDB Unencapsulated Winding, Size 1206 – 1812, 16 VDC & 50 VDC

SMC Encapsulated, Size 2220 – 6560, 50 – 400 VDC

SPC Encapsulated Double Metallized Film, Size 2824 – 6560, 100 – 630 VDC

Class Y2 – Surface Mount

SMP253 Metallized Impregnated Paper, 250 VAC

Specialty Components

Metallized Polypropylene – Radial (RC Unit)

F43 Metallized Polypropylene Film

Suppression

F5A Metallized Polyester Film with Integrated Ceramic Varistor, 18 – 63 VDC

F5B Metallized Polyester Film with Integrated Suppression Diode, 18– 63 VDC

Film/Ceramic Combination

F5D Metallized Polyester Film with Integrated Ceramic Varistor, 63 – 100 VDC

Metallized Impregnated Paper – Radial (RC Unit)

PMR205 Metallized Impregnated Paper, 125 VAC/250 VDC

P409 Metallized Impregnated Paper, 275 VAC

P410 Metallized Impregnated Paper, 300 VAC

PMZ2035 Metallized Impregnated Paper, 440 VAC/1,000 VDC

Metallized Polyester – Dual In-Line Surface Mount

MDC Dual In-Line, 50 – 630 VDC, High Current

MDS Dual In-Line Low Profile, 50 – 630 VDC, High Current

MDK Metallized Polyester Film, Dual In-Line, low ESR/ESL, 50 – 630 VDC

Power & AC Film

Radial Box, 2 or 4 Leads

C4AT, Radial, 2 or 4 Leads, 250 – 850 VDC/160 – 450 VAC

C4AS, Radial, 2 or 4 Leads, 850 – 3,000 VDC/500 – 750 VAC

C4AE, Radial, 2 or 4 Leads, 450 – 1,100 VDC, for DC Link

C4AQ, Radial, 2 or 4 Leads, 500 – 1,500 VDC, for DC Link (Automotive Grade)

C4AF, Radial, 2 or 4 Leads, 250 – 400 VAC, for Harsh Environment AC Filtering (Automotive Grade)

Axial

C4G, Axial Round, 250 – 850 VDC/160 – 450 VAC

C4C, Axial Round, 850 – 3,000 VDC/450 – 750 VAC

Box, IGBT Direct Mount

C4BT, 250 – 850 VDC/160 – 450 VAC

C4BS, 850 – 3,000 VDC/550 – 750 VAC

Plastic Case Top Terminals

C4DE, Low Inductance, 400 – 1,000, DC Link

Aluminum Can Top Terminals

C44U, 600 – 1,300 VDC, for DC Link

C44P/C20A, 300 – 1,000 VAC, 700 – 2,300 VDC, for PFC & AC Filter

C44H, Aluminum Case, 300 – 440 VAC/700 – 1,000 VDC, PFC & AC Filter

C9T, Aluminum Case, PFC & AC Filter, 415 – 440 VAC

C44A, Aluminum Case, 400 – 1,500 VDC/250 – 630 VAC, General Purpose

C44B, Aluminum Case, 1,200 – 1,500 VDC/500 – 630 VAC, Snubber Application

Axial Threaded Holes for GTO

C4DC, 850 – 1,400 VDC/500 – 700 VAC, for GTO Snubbing

C4DR, 1,500 – 3,000 VDC/500 – 1,000 VAC, for GTO Clamping

AC Motor Run

Screw/FASTON Terminal

C87, Cylindrical Aluminum Case, Overpressure Protection, 420 VAC/470 VAC

C27, Cylindrical Plastic Case, 275 – 470 VAC

C28, Cylindrical Plastic Case, Segmented Film, 420 VAC/470 VAC