KIT2018: Greenville, SC

Sep 18, 2018 | 8:30 am - 6:00pm

 

KIT2018: Greenville, SC

Hilton Greenville
45 West Orchard Park Drive,
Greenville, SC 29615

  • Check-in starts at 8:00 a.m. both days
  • After you RSVP, you will receive your registration link
  • Lunch will be served on both days
  • We invite you to join us for dinner at the Hilton Greenville on Tuesday evening

Agenda Day 1: Tuesday, September 18th, 2018
Track 1: Low Voltage DC
Design and Characteristics of:

  • Ceramic
  • Tantalum Polymer
  • Aluminum Polymer
  • Small Case Aluminum Electrolytic
  • Small Case Supercapacitors
  • Flex Suppressor Sheets
  • EMI Cores
  • Metal Composite and Ferrite Inductors
  • Varistors
  • Piezoelectric Actuators and Sensors

Track 2: AC and Power
Design and Characteristics of:

  • Ceramic
  • Film
  • Aluminum Electrolytic
  • FELCO Magnetics
  • EMI Filter
  • AC Choke
  • EMI Core
  • Current Sensors and Thermal Sensors
  • Varistors

Manufacturing Tours

  • Ceramic Innovation Center
  • Tantalum Innovation Center
  • The Analytical and Reliability Laboratories

Agenda Day 2: Wednesday, September 19th, 2018

Track 1: Low Voltage DC
Applications:

  • DC/DC Converters
  • Filtering
  • Decoupling
  • Hold-Up
  • EMI/EMC
  • Engineering Center

Track 2: AC and Power
Applications:

  • AC/DC Converters
  • Inverters
  • IGBT Snubbing
  • Wide Band Gap
  • EMI/EMC
  • Engineering Center

Contact Person
kit@kemet.com

RSVP For KIT Event

Download: