KIT 2016: Simpsonville, South Carolina September 20 & 21, 2016

Sep 20, 2016 | 8:30 AM - 5:30 PM

 

KIT 2016: Simpsonville, South Carolina September 20 & 21, 2016
KEMET Electronics 2835 KEMET Way Simpsonville, SC  29681

Things to Know:

  • Check in starts at 8:00 AM for both days
  • Breakfast will be served both days
  • Lunch will be served both days
  • Everyone registered is invited for dinner September 20,2016 at Zen in downtown Greenville
  • Recommended lodging: Hampton Inn & Suites Greenville Downtown at RiverPlace

Agenda

September 20, 2016

Day 1: Track 1 – Low Voltage DC

Design & Characteristics of:
• Ceramic
• Tantalum Polymer
• Aluminum Polymer
• Small Case Aluminum Electrolytics
• Small Case Supercapacitors
• Flex Suppressor Sheets
• EMI Cores
• Metal Composite Inductors
• Relays

Day 1: Track 2 – AC Line and Power

Design & Characteristics of:
• Ceramic
• Film
• Aluminum Electrolytic
• FELCO Magnetics
• EMI Filter
• AC Choke
• EMI Core

Special Guest Speaker: Michael Cozzolino – Raytheon Engineering Fellow

Factory Tours

• Ceramic Innovation Center
• Tantalum/Polymer Innovation Center
• The Analytical and Reliability Lab

September 21, 2016

Day 2: Track 1 – Low Voltage DC

• DC/DC
• Filtering
• Decoupling
• Hold Up
• Engineering Center

Day 2: Track 2 – AC Line and Power

• AC/DC
• Inverters
• IGBT Snubbing
• WBG
• Engineering Center

Contact Person
kit@kemet.com

RSVP For KIT Event

Download: