Questions? Feedback? powered by Olark live chat software

Submitting. Please wait...

Solid State Drives (SSD) Overview

Download App Brief

In the world of big data, Solid State Drives (SSDs) are becoming increasingly larger. Higher performance SSDs use larger buffers, which are volatile. When power is lost, they require a large bank of energy to finish flushing out those buffers.

The long life at high temperature requirements (up to 85°C and occasionally higher) drive the need for solid capacitor technologies such as KEMET’s T545 High Energy Polymer. These capacitors offer the highest energy densities with profile heights as low as 1.2 mm. With virtually no wearout mechanism, the T545 Series offers long operational life at temperatures beyond 70°C.

Share this: