Questions? Feedback? powered by Olark live chat software

Submitting. Please wait...

KO-CAP

KO-CAP

Surface Mount

Industrial Grade

T52x/T530 Polymer Electrolytic Capacitors

T522 Reduced Leakage Polymer Tantalum

T528 Low ESL Polymer Electrolytic for CPU/GPU Decoupling

Solid State Drives/High Energy Applications Polymer Electrolytics

Tantalum Stack Polymer (TSP) Series

T545 High Energy Storage Polymer Electrolytic, 6.3 – 20 VDC

Automotive Grade

T591/T598/T599 High Humidity/High Temperature Automotive Grade Polymer Electrolytic 105°C/125°C

High Reliability (COTS)

T540/T541 Polymer COTS for High Reliability Applications

T543 Polymer COTS

Aluminum Polymer

A700 Polymer Aluminum

A720 Polymer Aluminum

Axial Leads

Hermetic Seal

T550 Axial Polymer Hermetic Seal (PHS) 105°C & DLA Series

T551 Axial Polymer Hermetic Seal (PHS) 125°C

Modules

Hermetic Seal

M55 Module Polymer Hermetic Seal (PHS)