Questions? Feedback? powered by Olark live chat software

Submitting. Please wait...

Tantalum

Table of Contents

Surface Mount
Standard Tantalum
Low ESR
High Temperature (>125°C)
High Reliability (COTS)
MIL-PRF (CWR Series)
Fused
Automotive Grade
Space Grade
Not for New Design

Axial Leads
Hermetic Seal
Axial Molded
High Reliability

Radial Leads
Radial Molded

Through-Hole
Radial Molded
Radial Dipped

 
 

Surface Mount

Standard Tantalum

T489 Low Leakage MnO2

T490 Consumer Grade MnO2

T491 Industrial Grade MnO2

Low ESR

T494 Automotive/Industrial Grade Low ESR MnO2

T495 Surge Robust MnO2

T510 Multiple Anode MnO2

Tantalum Stack MnO2 (TSM) Series

High Temperature (>125°C)

T498 Automotive Grade MnO2 150°C

T499 Automotive Grade MnO2 175°C

T500 MnO2 200°C

T502 MnO2 230°C

High Reliability (COTS)

T428 High Volumetric Efficiency Facedown COTS MnO2

T493 COTS MnO2 (CWR11 Style)

T495 Surge Robust COTS Low ESR MnO2 DLA 95158

T496 Fused COTS MnO2 & DLA (DSCC) Drawing 04053

T497 COTS MnO2 (CWR09/19/29 Style)

T513 COTS Multiple Anode Low ESR MnO2

MIL-PRF (CWR Series)

T409 MIL-PRF-55365/4 (CWR09 Style)

T419 MIL-PRF-55365/11 (CWR19 Style)

T429 MIL-PRF-55365/11 (CWR29 Style)

T492 MIL-PRF-55365/8 (CWR11 Style)

Fused

T496 Fused MnO2

Automotive Grade

T489 Automotive Grade Low DC Leakage MnO2

T491 Automotive Grade Industrial Grade MnO2

T494 Automotive/Industrial Grade Low ESR MnO2

T495 Automotive Grade Surge Robust Low ESR MnO2

T498 Automotive Grade MnO2 150°C

T499 Automotive Grade MnO2 175°C

T510 Automotive Grade Multiple Anode Low ESR MnO2

Space Grade

T493 Space Grade COTS MnO2 (CWR11 Style)

T496 Space Grade Fail-Safe Fused MnO2

T497 Space Grade COTS MnO2 (CWR09/19/29 Style)

T510 Space Grade Multiple Anode Low ESR MnO2

T583 Polymer Electrolytic for Space Applications

Not for New Design

B45 Low Profile Standard & Low ESR MnO2 Series: Not for New Design

B45 High Capacitance MnO2 Series: Not for New Design

B45 Automotive MnO2 Series: Not for New Design

B45 Performance High Reliability 150°C MnO2 Series: Not for New Design

B45 High Temperature 175°C: Not for New Design

B45 SpeedPower Low ESR MnO2 Series: Not for New Design

B45 Multilpe Anode Ultra-Low ESR MnO2 Series: Not for New Design

Axial Leads

Hermetic Seal

T110 Axial MIL-PRF-39003/01 Polar Type & T212 (CSR13 Style)

T111 Axial MIL-PRF-39003/04 Non-Polar & T213 (CSR91 Style)

T222 Axial MIL-PRF-39003/02 Polar Miniature (CSR09 Style)

T140 Axial MIL-PRF-39003/03 Polar Type & T242 (CSR23 Style)

T252 Axial MIL-PRF-39003/06 (CSR33 Style)

T262 Axial MIL-PRF-39003/09 (CSR21 Style)

T216 Axial MIL-PRF-39003/10 (CSS13 Style) & T256 (CSS33 Style)

GR500/T210 High Reliability

T215 Axial High Temperature Solder M39003/01 (CSR13 Style)

T225 Axial High Temperature Solder M39003/02 (CSR09 Style)

T255 Axial High Temperature Solder M39003/06 (CSR33 Style)

T245 Axial High Temperature Solder M39003/03 (CSR23 Style)

Axial Molded

T322 and T323 Series MIL-PRF-49137/1 & 5 (CX01 and CX05 Style)

High Reliability

T240 COTS Axial Hermetic

Radial Leads

Radial Molded

T330 Molded Radial

Through-Hole

Radial Molded

T340 Molded Radial

T370 & T378 Micron MIL-PRF-49137/6 (CX06 Style)

Radial Dipped

T350, T351, T352, T353, T354, T355 & T356 UltraDip II Polar

T363 & T369 MIL-PRF-4913 (CX02 & CX12 Style)

T368 UltraDip II

T396 & T398 UltraDip III (3 Leaded)