Ceramic Array Image

Term:

Ceramic Array

Definition:

KEMET’s Ceramic Chip Capacitor Array is available with either C0G or X7R dielectric. These arrays are multiple capacitor elements integrated into one common monolithic structure.

Array technology offers reduced placement costs and increased throughput. This is achieved by alternatively placing one device rather than two or four discrete devices.

Use of  ceramic arrays also saves board space which translates into increased board density and more functions per board. Ceramic Arrays consume only a portion of the space required for standard chips resulting in savings in inventory and pick/place machine positions.

More information about KEMET Ceramic Arrays can be found in the C0G Array and X7R Array datasheets.

Added on:

Tuesday, October 6th, 2015