Moisture Sensitivity Level (MSL) Image

Term:

Moisture Sensitivity Level (MSL)

Definition:

Moisture Sensitivity Level (MSL) relates to the packaging and handling precautions for some semiconductors. The MSL is an electronic standard for the time period in which a moisture sensitive device can be exposed to ambient room conditions. Typically at 30°C/85%RH at Level 1 and 30°C/60%RH at all other levels.

Added on:

Monday, April 4th, 2016